EN
Choose your language
Designation
Piano hinge
Form
A
Form definition
not drilled
Main material
stainless steel A2
Component material
stainless steel
A
60
B
2040
B1
30
D1
6
S
2
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 and aluminium.
Note
The piano hinge, or long-rod hinge offers a high-quality solution for a wide range of applications. Drilled and undrilled versions are available. Made from steel, stainless steel or aluminium, these hinges offer an excellent combination of robustness and versatility.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. The drilled versions facilitate installation and offer a quick fastening solution, while the undrilled versions offer maximum installation flexibility.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté