IT
Choose your Language
Designation
Concealed hinge
Version 1
Internal
Version 2
adjustable
Form
C
Form definition
Hinge pin step
Product type
internal
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
B=Width
58 - 68
L=Length
101,5
S=Thickness
3
B2
24
B3
3,5
D
6
H
49
H1
42
H2
20
H3
30
H4
6
H5
10 - 18
Kind of fastening
weldable
L1
30
L2
30
L3
30
Opening angle
180°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Descrizione

Material

Z-piece, U-piece, frame piece, hinge pin and pin steel or stainless steel 1.4301.

Version
Z-piece, U-piece and hinge pin steel, bright.
Frame and pin electro zinc-plated steel.
Z-piece, U-piece, frame piece, hinge pin and pin stainless steel, polished.
Note
The hinges are not visible to the user.
They can be mounted for right or left use.
Adjustable horizontally.

The opening angle of the hinges is 90° or 180°.
Assembly
Central guide that prevents vertical tilting during assembly.
Drawing reference
1) Z-piece
2) Frame
3) Hinge pin
4) Pin
5) U-piece
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.

Other customers also bought