EN
Choose your language
Designation
Hinge
Version 1
screw on
Form
E
Form definition
rectangular
Product type
Hinge
Main material
steel
Surface finish body
matt brass coated
A1=Hole spacing left
27,2
A2=hole spacing right
27,2
A3=Wing length left
44,5
A4=Wing length right
44,5
A=Length
89
B=Width
89
D=diameter
10,6
B2
71,4
B3
8,8
D1
7
D2
6
F1 N
5000
F2 N
1500
H
6
H1
3
H2
2,2
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4301.

Version
Steel galvanised, chromed or matt brass plated.
Stainless steel matt polished.
Note
Strap hinge for in-frame doors.
The opening angle is max. 270°.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Drawing reference
1) Both rolled ends of long leaf are welded
2) Grease nipple
3) Fixed pin
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche