EN
Choose your language
Designation
Levelling foot
Version 1
with hexagon socket
Form
C
Main material
steel
Component material
rubber
D1=Thread
M16
D=plate diameter
60
H1=Total height
108
H=Height
22
L=thread length
75
H2
33
Load rating max. kN (static load only)
7
SW
16
SW1
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Base, stelo in acciaio o acciaio inox.
Supporto in gomma (NBR) 80 Shore.
Versione
Base e mandrino filettato in acciaio, zincato.
Base in acciaio inox, lucidato.
Mandrino filettato in acciaio inox, non trattato.
Base di gomma vulcanizzato, nero.

Su richiesta

Mandrino filettato in acciaio inox 1.4401.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche