EN
Choose your language
Designation
Linear actuator
Version 1
with ball bearing
Main material
stainless steel
Component material
stainless steel
B=Diameter
40
L=Length
1000
Type E=Outside diameter
40
D1
12 h8
F
1000
Fx 500
1000
I
4,58
Iy
4,58
Iz
5,24
J
39
L1
38
L2
77
M
28
Mx Nm
14
My Nm
40
Mz Nm
40
P1 parallel key DIN 6885
4 x 4 x 32
Pitch mm
4
Spindle
Tr 20x4
Spindle with ball bearings [Nm]
0,50
Steel code
1.4301
Travel S
807
V1
M6x10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
not yet identified

Description

Material

DIN EN 10305 precision tube, stainless steel 1.4301.
Trapezoidal thread spindle, right-hand thread, rolled, stainless steel 1.4301.

Note
Medium speed range, self-locking.

Travel S = Length L – (2 x L2 + J).
On request
Left-hand thread, 2 drive cones, other travels or handwheels.
Function principle
A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.
Accessory
- Guides, stainless steel, 29120, 29130, 29135
- Clamping elements of the tubular connection system
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche