EN
Choose your language
Designation
Tapered attachment
Version 1
point
Main material
aluminium
Surface finish body
hard-coated
D1=Diameter
15
G=Thread
M5
H=Height
19,6
T=bore depth
12
D2
8,1
H1
12,3
H2
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
hard-coated.
Note
For use with the jack screws 02156.
Scope of delivery
grub screw M5.
Drawing reference
1) Tapered attachment pointed
2) Tapered attachment flattened
3) Prism attachment narrow
4) Prism attachment wide
5) Flat attachment 0°
6) Flat attachment 180°
7) Flat attachment 90°
Accessory
Jack screws 02156.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought