EN
Choose your language
Designation
Tapered attachment
Version 1
point
Main material
aluminium
Surface finish body
hard-coated
D1=Diameter
25
G=Thread
M5
H=Height
20,1
T=bore depth
12
D2
8,1
H1
7,8
H2
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Materiale
Alluminio.
Versione
con rivestimento duro.
Nota
Utilizzabile con i supporti 02156.
Fornitura
Perno filettato M5.
Nota disegno
1) Attacco a cono a punta
2) Attacco a cono spianato
3) Attacco a prisma stretto
4) Attacco a prisma largo
5) Attacco piano 0°
6) Attacco piano 180°
7) Attacco piano 90°
Accessory
Supporti 02156.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche