EN
Choose your language
Designation
Cam screw
Form
A
Main material
QT steel
D=Thread
M16
L=thread length
25
K
9,7
SW
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Materiale
Vite eccentrica in acciaio da bonifica.
Nota
Viti di ricambio per eccentrico di serraggio e viti eccentriche
Accessory
Morsetti di bloccaggio a eccentrico 04431.
Morsetti eccentrici 04431-05.
Morsetti esagonali variabili 04432.
Viti eccentriche con anelli a intagli 04434.
Viti eccentriche con esagono 04435.
Viti eccentriche con esagono e dado per cava a T 04436.
Viti eccentriche con inserto 04439.
Viti eccentriche con inserto e supporto scorrevole 04444.
Viti eccentriche con inserto e arresto 04521.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté