{"product":{"productId":"agid.17054","price":14.88,"name":"Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud"},"currency":"CHF"}
Materiale
Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Versione
Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Thrust washer black.
Hinge pin, washer and screw bright.
Mostra di più
Mostra di meno
Cam levers, stainless steel, with internal thread, plastic-metal thrust washer
da
CHF14.88
+ IVA
più le spese di spedizione
Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud
da
CHF15.37
+ IVA
più le spese di spedizione
Descrizione
Materiale
Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Versione
Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Thrust washer black.
Hinge pin, washer and screw bright.
Nota
Plastics are subject to creeping under load (retardation).