Port strip for zero-point clamping system aluminium oxidised 42797-2605573
Unità di vendita
409,36 CHF
Aggiunto al carrello
Denominazione
Barra di collegamento
Versione 1
per sistemi di serraggio a punto zero
Forma
B
Tipo di forma
2x2
Materiale
Corpo base
alluminio
Superficie
corpo base
ossidato
Materiale
Componente
ottone
B
60
H
55
H1
35
L
72,6
SW
14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Descrizione
Product description
Port strip with rapid venting. The port strip can be mounted on UNILOCK clamping stations. The port strips raise the pneumatic ports away from the base. This means that they are not covered by piles of swarf.
Clean working on the clamping station is ensured by rapid venting to the rear via the port strip.
Clean working on the clamping station is ensured by rapid venting to the rear via the port strip.
Material
Aluminium.
Version
oxidised.
Advantages
- Port strip with rapid venting.
- No swarf covering the pneumatic plug-in ports.
- Coolants are diverted to the rear by the rapid vent.
- No swarf covering the pneumatic plug-in ports.
- Coolants are diverted to the rear by the rapid vent.
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.