EN
Choose your language

Description

Material
Cam screw alloyed steel.
Clamping disc steel.
Version
Cam screw and clamping disc black oxidised.
Note
These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps 04435 allowing an interchange between the two.
“A” = distance from workpiece to screw centre (cam screw).

“D1 min.” = maximum depth of contour.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Altri clienti hanno acquistato anche