{"product":{"productId":"agid.16830","price":30.3,"name":"Locating pins expanding"},"currency":"CHF"}
Materiale
Carbon steel.
Versione
Tempered and black oxidised.
Locating diameter and guide faces ground.
Locating diameter and guide faces ground.
Mostra di più
Mostra di meno
Descrizione
Materiale
Carbon steel.
Versione
Tempered and black oxidised.
Locating diameter and guide faces ground.
Locating diameter and guide faces ground.
Nota
These expanding locating pins enable e.g. tooling plates to be positioned in the T-slots of machine tables (see illustration).
The plates to be positioned must have two holes matching the expanding pin diameter.
The expansion screw has a broached through hexagonal hole allowing the pin to be tightened or loosened from two sides.
The plates to be positioned must have two holes matching the expanding pin diameter.
The expansion screw has a broached through hexagonal hole allowing the pin to be tightened or loosened from two sides.
Nota disegno
1) tooling plate
2) clamp straps
3) machine table
4) expanding locating pin
2) clamp straps
3) machine table
4) expanding locating pin
Nota importante sul download dei modelli CAD
Per poter scaricare i nostri modelli CAD, occorre effettuare il login. Se non è stato ancora creato un account, si prega di registrarsi alla voce "Il mio account" (lato destro dello schermo) e di seguire le istruzioni.