EN
Choose your language
German
French
Italian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 CHF
Shopping cart
0,00 CHF
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
04000 inch
Cam levers - inch
window['coveoDebugData_categorylisting:24556'] = JSON.parse('null');
Levier à serrage rapide - inch
Main material
acier
acier inoxydable
aluminium
polyamide
Main colour
noir
noir RAL 9005
rouge rubis RAL 3003
rouge traffic RAL 3020
Component material
acier
acier inoxydable
Thread type
filetage
taraudage
Thread
1/4-20
3/8-16
5/16-18
6-32
8-32
10-24
10-32
thread length
10
15
20
25
30
40
50
Handle length
27,5
33,5
41,7
59,1
79,2
79,6
108
110
Filter
entries / page
18
of 18 entries
Posizionamento e Fissaggio
Fissato rapidamente, posizionato con precisione
Added to your shopping cart
Filter
entries / page
18
of 18 entries
window['coveoDebugData_categorylisting:24556'] = JSON.parse('null');
window['coveoDebugData_categorylisting:24556'] = JSON.parse('null');
Other customers also bought
Filter
Main material
acier
acier inoxydable
aluminium
polyamide
Main colour
noir
noir RAL 9005
rouge rubis RAL 3003
rouge traffic RAL 3020
Component material
acier
acier inoxydable
Thread type
filetage
taraudage
Thread
1/4-20
3/8-16
5/16-18
6-32
8-32
10-24
10-32
thread length
10
15
20
25
30
40
50
Handle length
27,5
33,5
41,7
59,1
79,2
79,6
108
110
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!