EN
Choose your language
Designation
Extension shaft
Version 1
for telescopic clamping unit
Main material
steel
D=diameter
M27x2
L=Length
500
D1
40
SW
36
Size
50
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Acier de traitement.
Nota
Les broches rallonges permettent d'étendre la plage de réglage.
Elles se montent entre le stabilisateur et le kit de fixation avec bille de serrage.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté