EN
Choose your language
Denominazione
Kit di fissaggio
Versione 1
con bullone di fissaggio punto zero
Versione 2
Unilock
Materiale Corpo base
acciaio
D=Diametro sfera
50
H=Altezza
10
D1
78
Dimensioni
50
H1
30
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Acier de traitement.
Nota
Le kit de fixation sert pour l'adaptation sur les systèmes de bridage à point zéro UNILOCK.

Les billes de serrage conviennent aux deux tailles de système.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought