Clamping pin UNILOCK mild steel 42210-12
- Pour le serrage et le positionnement de pièces
- Tenons de serrage pouvant être combinés avec différents modules interchangeables
- Pour le serrage et le positionnement de pièces et d'outillages
- Surfaces fonctionnelles rectifiées
- Trempé
Sales unit
125,56 CHF
plus sales tax
Added to your shopping cart
Designation
Clamping pin
Version 1
UNILOCK
Version 2
for fastening workpiece
Form
A
Main
material
mild steel
D1=Thread
12
D2
18,4
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Note
The UNILOCK 5-axis clamping bolt is suitable for clamping and positioning the workpiece. Clamping bolts are screwed onto the workpiece and positioned on the basic module or add-on module. Using the locating bolts (42212, 42213), the clamping bolts are screwed onto the workpiece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.