- Resistenza chimica molto elevata a molte sostanze aggressive
- Rivestimento antitraccia
- Collegamento saldo e resistente alla rottura tra il rivestimento e il corpo ruota
Description
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle threaded. Swivel castors with mounting plate. Wheels grey, non-marking.
Temperature range
-20 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.