FR
Sélectionnez votre langue
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
A
Type de produit
pour pièces minces
Matériau du corps de base
acier
Surface du corps de base
traitée
Matériau des composants
thermoplastique
Coloris des composants
gris foncé RAL 7021
D1=Filetage
M10x1
D=diamètre de boulon
6
L=Longueur
47,5
Classe de résistance
5.8
Course S
6-10
D2
28
D3
10
F x 30°
1,8
Force du ressort finale F2 env. N
19
Force du ressort initiale F1 env. N
7
L1
12,5
L2
13
L3
10,5
SW1
17
SW2
14
Taille
2
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
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

These indexing plungers are particularly suitable for mounting on thin-walled components.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL 7021.
On request
Special versions.
Accessory
A double-ended ring spanner can be supplied as an accessory to tighten the nut.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought